2FGP20

108585+-+2FGP20+1000x1000px+A.jpg
108585+-+2FGP20+1000x1000px+A.jpg
108585+-+2FGP20+1000x1000px+B.png
108585+-+2FGP20+1000x1000px+C.png

2FGP20

The OnRobot 2FGP20 electric gripper offers a wide stroke and customizable arms to easily handle heavy or open boxes, shelf-ready products, and other containers such as Euro containers (plastic KLT bins) that can’t be handled with traditional vacuum grippers.


Like all OnRobot electric grippers, the 2FGP20 provides fast, out-of-the-box deployment with intuitive programming. An integrated vacuum gripper places slip sheets without changing the gripper or requiring another handling method.


The 2FGP20 gripper has a versatile payload of 20kg, making it ideal for handling food boxes or pouches and tetra-packed items, as well as fast-moving consumer goods such as toiletries, cosmetics, and pharmaceutical products.

Invalid email or password.

Information

Item No.
108585

Related items

Item No. Name Price
109498+-+Quick+Changer+-+Robot+side+1920x1080px.jpg 109498 Quick Changer - Robot side
113073+-+ORBase.png 113073 OR:BASE
113761.jpg 113761 Robot kit
113690.jpg 113690 ABB GoFa Cable Kit
113873.jpg 113873 Yaskawa Cable kit
113874.jpg 113874 Denso Cable kit