Angle Bracket 45°

113375+-+Angle+Bracket+45%C2%B0.png

Angle Bracket 45°

Allows a different angle orientation of the tool and can be useful for avoiding singularities, commonly seen in Palletizing and CNC Machine Tending tasks.


Invalid email or password.

Information

Item No.
113375

Related items

Item No. Name Price
101661+-+VG10+arms+crossed+1000x1000px.jpg 101661 VG10
102012+-+RG2+1000x1000px.jpg 102012 RG2
102021+-+RG6+1000x1000px.jpg 102021 RG6
102075+-+RG2-FT+1000x1000px.jpg 102075 RG2-FT
102844+-+VGC10++1000x1000px+B.jpg 102844 VGC10
103546+-+SG+Base+Part+1000x1000px+A.jpg 103546 SG Base Part
103666+-+VGC10+bottom+view+1000x1000px.jpg 103666 3FG15
105202+-+MG10+1000x1000px.jpg 105202 MG10
106376+-+2FG7+Gripper+with+QC+-+1000x1000px.jpg 106376 2FG7
107242+-+VGP20+with+QC+1000x1000px.jpg 107242 VGP20
108585+-+2FGP20+1000x1000px+A.jpg 108585 2FGP20