OR:BASE

OR:BASE is an all-in-one connectivity module that makes it easier to connect to your robot, tool or other components in your cell.
With OR:BASE, you can use most common ethernet protocols, along with an extensive range of digital signals to support many applications without the need for additional hardware.
Content:
OR:BASE module
Power supply (EU, US, UK, AS)
Power cord (2m)
2x cable - UTP (RJ45 to RJ45)
Tool cable 5 m (M12 to M8)
Antenna extension - 2m
Login
Invalid email or password.
Information
Item No.
113073