UR Tool Cable Kit: 10e, 12e, 16e, 15, 20, 30 - Robot Female Con.

IMG_1802%5B1%5D.JPG

Tool Cable for UR10e, 12e, UR16e, UR15, UR20 and UR30 for Modbus TCP communication. Robot Female Connection.


Length: 28 cm

Login

Invalid email or password.

Information

Item No.
113963

Related items

Item No. Name Price
101661+-+VG10+arms+crossed+1000x1000px.jpg 101661 VG10
102012+-+RG2+1000x1000px.jpg 102012 RG2
102021+-+RG6+1000x1000px.jpg 102021 RG6
102844+-+VGC10++1000x1000px+B.jpg 102844 VGC10
103546+-+SG+Base+Part+1000x1000px+A.jpg 103546 SG Base Part
103666+-+VGC10+bottom+view+1000x1000px.jpg 103666 3FG15
2FG14_FA.png 114000 2FG14
3FG25_000_B.tif 114242 3FG25
VGP30_A.tif 114422 VGP30
Loading