UR Tool Cable Kit: 3e, 5e, 7e - Robot Female Connection

IMG_1798%5B1%5D.JPG

Tool Cable for UR3e, UR5e, 7e for Modbus TCP communication. Robot Female Connection.


Length: 25 cm


Login

Invalid email or password.

Information

Item No.
114222

Related items

Item No. Name Price
101661+-+VG10+arms+crossed+1000x1000px.jpg 101661 VG10
102012+-+RG2+1000x1000px.jpg 102012 RG2
102021+-+RG6+1000x1000px.jpg 102021 RG6
102844+-+VGC10++1000x1000px+B.jpg 102844 VGC10
103546+-+SG+Base+Part+1000x1000px+A.jpg 103546 SG Base Part
103666+-+VGC10+bottom+view+1000x1000px.jpg 103666 3FG15
2FG14_FA.png 114000 2FG14
Loading