2FG14

2FG14_FA.png
2FG14_FA.png 2FG14_FA_QC.png 2FG14_FB.png 2FG14_FB_QC.png

OnRobot’s 2FG14 is a complete, off-the-shelf electric parallel gripper with a 14kg payload capacity.  


The 2FG14 effortlessly handles heavier parts, while its adaptable design accommodates custom fingers for secure gripping. Engineered for durability in harsh environments, its solid base ensures reliability. 


Easy to deploy and integrate, the 2FG14 enhances productivity without the need for custom engineering, making it an ideal choice for optimizing manufacturing processes.


The 2FG14 is compatible with any major collaborative or light industrial robot, making it ideal for CNC machine tending, material handling and assembly processes.


Login

Invalid email or password.

Information

Item No.
114000

Related items

Item No. Name Price
109498_B.JPG 109498 Quick Changer - Robot side
109878+-+Dual+Quick+Changer+1920x1080px.jpg 109878 Dual Quick Changer
113073+-+ORBase.png 113073 OR:BASE
IMG_1796%5B1%5D.JPG 102113 UR Tool Cable kit
IMG_1800%5B1%5D.JPG 105067 Kassow Tool Cable kit
IMG_1804%5B1%5D.JPG 107456 Fanuc CRX Tool Cable kit
IMG_1802%5B1%5D.JPG 113963 UR Tool Cable Kit: 10e, 12e, 16e, 15, 20, 30 - Robot Female Con.
IMG_1798%5B1%5D.JPG 114222 UR Tool Cable Kit: 3e, 5e, 7e - Robot Female Connection
113761.jpg 113761 Robot kit
113873.jpg 113873 Yaskawa Cable kit
113874.jpg 113874 Denso Cable kit
113690.jpg 113690 ABB GoFa Cable Kit
Loading