3FG15

103666+-+VGC10+bottom+view+1000x1000px.jpg
103666+-+VGC10+bottom+view+1000x1000px.jpg 103666+-+3FG15+1000x1000px.png

The 3FG15 is ideal for gripping a wide range of cylindrical objects in machine-tending applications such as CNC lathe machines.


The gripper’s design automatically centers workpieces, resulting in fast deployment with a strong, stable grip and precise placement.


With a payload of up to 15kg, the 3FG15 competes with larger, bulkier, and much less flexible finger grippers.


Like all OnRobot grippers, the 3FG15 offers seamless integration with the robots of your choice.

Login

Invalid username or password.

Information

Item No.
103666

Related items

Item No. Name Price
109498_B.JPG 109498 Quick Changer - Robot side
109878+-+Dual+Quick+Changer+1920x1080px.jpg 109878 Dual Quick Changer
113073+-+ORBase.png 113073 OR:BASE
IMG_1796%5B1%5D.JPG 102113 UR Tool Cable kit
IMG_1800%5B1%5D.JPG 105067 Kassow Tool Cable kit
IMG_1804%5B1%5D.JPG 107456 Fanuc CRX Tool Cable kit
IMG_1802%5B1%5D.JPG 113963 UR Tool Cable Kit: 10e, 12e, 16e, 15, 20, 30 - Robot Female Con.
IMG_1798%5B1%5D.JPG 114222 UR Tool Cable Kit: 3e, 5e, 7e - Robot Female Connection
113761.jpg 113761 Robot kit
113690.jpg 113690 ABB GoFa Cable Kit
113873.jpg 113873 Yaskawa Cable kit
113874.jpg 113874 Denso Cable kit
Loading