RG2

102012+-+RG2+1000x1000px.jpg

The RG2 - 2kg payload robot arm gripper is a flexible collaborative gripper with built-in Quick Changer up to 110mm stroke.


It provides intelligence, fast deployment, easy customization and programming. The outstanding software features through our one system solution decreasing engineering and manufacturing time significantly.


The RG2 gripper is a tool for wide range of applications. Customized fingertips provide great gripping flexibility, customers can use one tool for different parts of the production process maximizing robot utilization.


The RG2 works seamlessly with our Dual Quick Changer and any of our other grippers to help you maximize utilization of your robots. RG2 is TÜV certified, comes standard with safety shields.

Login

Invalid email or password.

Information

Item No.
102012

Related items

Item No. Name Price
109498_B.JPG 109498 Quick Changer - Robot side
109878+-+Dual+Quick+Changer+1920x1080px.jpg 109878 Dual Quick Changer
113073+-+ORBase.png 113073 OR:BASE
IMG_1796%5B1%5D.JPG 102113 UR Tool Cable kit
IMG_1800%5B1%5D.JPG 105067 Kassow Tool Cable kit
IMG_1804%5B1%5D.JPG 107456 Fanuc CRX Tool Cable kit
IMG_1802%5B1%5D.JPG 113963 UR Tool Cable Kit: 10e, 12e, 16e, 15, 20, 30 - Robot Female Con.
IMG_1798%5B1%5D.JPG 114222 UR Tool Cable Kit: 3e, 5e, 7e - Robot Female Connection
113761.jpg 113761 Robot kit
113690.jpg 113690 ABB GoFa Cable Kit
113873.jpg 113873 Yaskawa Cable kit
113874.jpg 113874 Denso Cable kit
Loading