Spare Parts
Products in sub groups
199 products
-
2FG14 - Fingertip set
-
Item No. 114119
-
2FG7 - Finger Base kit
-
Item No. 109525
-
2FG7 - Fingertip set
-
Item No. 106553
-
2FG7 - Sleeve set
-
Item No. 106559
-
2FG7 – Bellow, ESD and Cleanroom
-
Item No. 113013
-
2FG7 – Bellow, Standard
-
Item No. 113012
-
2FG7 – Screws for mounting holes
-
Item No. 114012
-
2FGP20 - Finger Pad Kit
-
Item No. 109537
-
2FGP20 - Finger Set
-
Item No. 109536
-
2FGP20 - I-Shape Bracket Kit
-
Item No. 109539
-
2FGP20 - Reinforcement Bracket
-
Item No. 114187
-
2FGP20 - Suction Cup Kit - 4xØ40 mm
-
Item No. 109538
-
2FGP20 - V-Shape Bracket Kit
-
Item No. 109540
-
2FGP20 Fork - Clamp Set
-
Item No. 115325
-
2FGP20 Fork Kit
-
Item No. 115050
-
3FG - Rubber Fingertip NBR Ø16.5
-
Item No. 114378
-
3FG15 - Rubber Fingertip - for Ø10 mm Steel Fingertip
-
Item No. 104162
-
3FG15 - Rubber Fingertip - for Ø13 mm Steel Fingertip
-
Item No. 104240
-
3FG15 - Steel Finger Base
-
Item No. 104161
-
3FG15 - Steel Fingertip - Ø10 mm
-
Item No. 104160
-
3FG15 - Steel Fingertip - Ø13 mm
-
Item No. 104241
-
3FG25 - Steel Finger Base
-
Item No. 114377
-
Cabel Splitter - 2xM8 male to 1xM8 Female
-
Item No. 114998
-
Cable - 8 poles M8 straight to M12 straight - 10 m
-
Item No. 115028
-
Cable - 8 poles Robot cable L1000 - M8 male/female
-
Item No. 115072
-
Cable – SMA Extender – 1 pole
-
Item No. 113562
-
Cable for ABB – 12 Poles M12 to 8 poles M12 – 1m
-
Item No. 107598
-
Cable for ABB – Y-cable
-
Item No. 107554
-
Cable for Denso - 4 poles PWR cable
-
Item No. 113875
-
Cable for Denso Cobotta Pro - 8 poles
-
Item No. 113823
-
Cable for Eyes – USB3.1 – 5m – Leoco (Straight connector)
-
Item No. 108730
-
Cable for Fanuc CRX/Denso - 8 poles Robot Cable - 200 mm
-
Item No. 107339
-
Cable for HEX - USB cable
-
Item No. 100796
-
Cable for HEX v2 calibratin w, CB v3 - M12 to M8 (4 pin) - 5 meters
-
Item No. 101930
-
Cable for HEX v2 sensor - 5 meter
-
Item No. 100508
-
Cable for Lift100 and HEX QC - 12 poles M12 to M12 - 5 m
-
Item No. 107751
-
Cable for QC and Dual QC/CB – M12 to M8 (8 pin) – 10 meters
-
Item No. 107539
-
Cable for QC and Dual QC/CB – M12 to M8 (8 pin) – 5 meters
-
Item No. 101912
-
Cable for Sander - 4 poles - 5 meters
-
Item No. 104789
-
Compute Box - Clip On Bracket
-
Item No. 107270
-
Compute Box - Complete Power Supply Unit
-
Item No. 113412
-
Compute Box - I/O Accessories
-
Item No. 108873
-
Compute Box - Power Supply Unit
-
Item No. 107815
-
Ethernet cable 1m RJ45-RJ45 (Robot Kit, HEX w/CB, Eyes)
-
Item No. 107857
-
Eye Box v1.4
-
Item No. 107221
-
Eyes - Camera External Mount
-
Item No. 103933
-
Eyes - Camera Robot Mount
-
Item No. 104597
-
Eyes - Landmarks - 3 pcs.
-
Item No. 106146
-
Eyes - Lighting Diffuser
-
Item No. 107139
-
Eyes - Lighting Diffuser Click Cover
-
Item No. 107155
-
Eyes – Lighting Cable
-
Item No. 107081
-
Eyes – Plastic Calibration POM Sheet
-
Item No. 104232
-
Gecko - Spare Pad Kit 35mm
-
Item No. 104171
-
Gecko - Spare Pad Kit 60mm
-
Item No. 104172
-
Gecko - Spare Pad Kit 75mm
-
Item No. 104173
-
Grounding Tester
-
Item No. 114040
-
HEX v2 - Fastener Set & Adapter flange B
-
Item No. 100717
-
HEX v2 - Fastener Set & Adapter flange C
-
Item No. 100718
-
HEX v2 - Power Supply with Air Connector
-
Item No. 100509
-
HEX v2 - Screw Set for A and C incl. Cable Holder
-
Item No. 100712
-
HEX v2 & HEX QC – Fastener Set & Adapter flange A
-
Item No. 100715
-
Lift100 – Control unit
-
Item No. 109577
-
Lift100 – Control unit lid
-
Item No. 113646
-
Lift100 – Control unit terminal block
-
Item No. 113645
-
MG10 - Fingertip set for cylindrical parts - Ø20-65 mm
-
Item No. 107332
-
MG10 - Protection Pads
-
Item No. 107333
-
OR:BASE - Ethernet cable 2m
-
Item No. 113080
-
OR:BASE - Front panel
-
Item No. 109941
-
OR:BASE - Power cord 2m
-
Item No. 113078
-
OR:BASE - Terminal blocks 7x
-
Item No. 113338
-
OR:BASE/OR:COM - Wi-Fi antenna (QUECTEL YE0032AA)
-
Item No. 113596
-
OR:COM - GSM antenna (QUECTEL YE0011AA)
-
Item No. 113597
-
OR:COM – Antenna Kit
-
Item No. 113654
-
OR:COM/OR:MACHINE - Front panel
-
Item No. 113389
-
OR:MACHINE - Terminal blocks 5x
-
Item No. 113342
-
Pallet Station - Steel Pallet guide floor mounting plate
-
Item No. 109266
-
Pallet Station – Sensor Front Plate
-
Item No. 113641
-
QC - connector protection CB cable - Ø8 cable
-
Item No. 113593
-
QC - connector protection tool cable - Ø6 cable
-
Item No. 113595
-
QC – Cable Holder Ø6
-
Item No. 114528
-
QC – Cable Holder Ø8
-
Item No. 102919
-
QC Dual Mouniting 1 - Robot Side
-
Item No. 115187
-
QC Dual Mouniting 2 - Robot Side
-
Item No. 115188
-
RG2 - Fingertip set
-
Item No. 100669
-
RG2-FT - Complete Finger Kit
-
Item No. 100837
-
RG6 - Fingertip set
-
Item No. 100670
-
Ring - SG Base Part
-
Item No. 103264
-
Sander - Bearing Set
-
Item No. 114891
-
Sander - Cable Sock With Zip - 5 meters
-
Item No. 104745
-
Sander - Hose Fitting Adaptor - 1 in
-
Item No. 104802
-
Sander - Low Profile Disc Pad
-
Item No. 104327
-
Sander - Pad Wrench
-
Item No. 104790
-
Sander - Polishing Foam Pad
-
Item No. 104861
-
Sander - Power Supply Unit incl. Connector
-
Item No. 104788
-
Sander - Sanding Disc P120 - 50 pcs.
-
Item No. 106066
-
Sander - Sanding Disc P220 - 50 pcs.
-
Item No. 106067
-
Sander - Sanding Disc P400 - 50 pcs.
-
Item No. 106068
-
Sander - Sanding Disc P80 - 50 pcs.
-
Item No. 106065
-
Sander - Steel Grit Changer - Blade
-
Item No. 105093
-
Sander - Steel Grit Changer - Contact Plate
-
Item No. 105094
-
Sander - Steel Limiting pin M6x8
-
Item No. 105122
-
Sander - Tool balancer - 1-2 kgs
-
Item No. 104840
-
Screw Feeder - Front Sensor for OM-26R
-
Item No. 115061
-
Screw Feeder - NSRI (M1.6) Fixture
-
Item No. 109065
-
Screw Feeder - OM-26 (M2-M6) Fixture
-
Item No. 109064
-
Screwdriver - Bitholder A - Spare Part
-
Item No. 104197
-
Screwdriver - Bitholder B - Spare Part
-
Item No. 104991
-
Screwdriver - Bottom cover replacement kit
-
Item No. 114080
-
Screwdriver - O-ring Replacement Kit
-
Item No. 109430
-
Screwdriver - O-ring x5 kit
-
Item No. 109429
-
Screwdriver - Spare Part Kit - ASME B18.3 1/4" - Countersunk
-
Item No. 106323
-
Screwdriver - Spare Part Kit - ASME B18.3 1/4" - SocketHead
-
Item No. 106317
-
Screwdriver - Spare Part Kit - ASME B18.3 1# - SocketHead
-
Item No. 106310
-
Screwdriver - Spare Part Kit - ASME B18.3 10# - Countersunk
-
Item No. 106322
-
Screwdriver - Spare Part Kit - ASME B18.3 10# - SocketHead
-
Item No. 106316
-
Screwdriver - Spare Part Kit - ASME B18.3 2# - Countersunk
-
Item No. 106318
-
Screwdriver - Spare Part Kit - ASME B18.3 2# - SocketHead
-
Item No. 106311
-
Screwdriver - Spare Part Kit - ASME B18.3 4# - Countersunk
-
Item No. 106319
-
Screwdriver - Spare Part Kit - ASME B18.3 4# - SocketHead
-
Item No. 106313
-
Screwdriver - Spare Part Kit - ASME B18.3 6# - Countersunk
-
Item No. 106320
-
Screwdriver - Spare Part Kit - ASME B18.3 6# - SocketHead
-
Item No. 106314
-
Screwdriver - Spare Part Kit - ASME B18.3 8# - Countersunk
-
Item No. 106321
-
Screwdriver - Spare Part Kit - ASME B18.3 8# - SocketHead
-
Item No. 106315
-
Screwdriver - Spare Part Kit - ASME B18.6.3 10# - PanHead
-
Item No. 106333
-
Screwdriver - Spare Part Kit - ASME B18.6.3 12# - PanHead
-
Item No. 106334
-
Screwdriver - Spare Part Kit - ASME B18.6.3 2# - PanHead
-
Item No. 106324
-
Screwdriver - Spare Part Kit - ASME B18.6.3 4# - PanHead
-
Item No. 106329
-
Screwdriver - Spare Part Kit - ASME B18.6.3 6# - PanHead
-
Item No. 106330
-
Screwdriver - Spare Part Kit - ASME B18.6.3 8# - PanHead
-
Item No. 106331
-
Screwdriver - Spare Part Kit - DIN 14586C, T-25, #8
-
Item No. 109692
-
Screwdriver - Spare Part Kit - DIN 7500 M, T20, 6#
-
Item No. 109701
-
Screwdriver - Spare Part Kit - DIN 7981F/ISO 7049, PH1, 4#
-
Item No. 109696
-
Screwdriver - Spare Part Kit - DIN 7981F/ISO 7049, PH1, M2
-
Item No. 109695
-
Screwdriver - Spare Part Kit - DIN 7981F/ISO 7049, PH2, 6#
-
Item No. 109697
-
Screwdriver - Spare Part Kit - DIN 7981F/ISO 7049, PH2, 8#
-
Item No. 109699
-
Screwdriver - Spare Part Kit - DIN 7981F/ISO 7049, PH2, 8#-1
-
Item No. 109700
-
Screwdriver - Spare Part Kit - DIN 7981F/ISO 7049, PH2, M4-M
-
Item No. 109698
-
Screwdriver - Spare Part Kit - DIN 7982 C, PH1, M2
-
Item No. 109705
-
Screwdriver - Spare Part Kit - DIN 7982 C, PH1, M3
-
Item No. 109706
-
Screwdriver - Spare Part Kit - DIN 7982 C, PH2, M4
-
Item No. 109707
-
Screwdriver - Spare Part Kit - DIN 7982 C, PH2, M5
-
Item No. 109708
-
Screwdriver - Spare Part Kit - DIN 7982 C, PH3, 10#
-
Item No. 109709
-
Screwdriver - Spare Part Kit - DIN 7982 C, PH3, M6
-
Item No. 109710
-
Screwdriver - Spare Part Kit - DIN7985A M2 - PanHead
-
Item No. 105169
-
Screwdriver - Spare Part Kit - DIN7985A M2,5 - PanHead
-
Item No. 105170
-
Screwdriver - Spare Part Kit - DIN7985A M3 - PanHead
-
Item No. 105171
-
Screwdriver - Spare Part Kit - DIN7985A M4 - PanHead
-
Item No. 105172
-
Screwdriver - Spare Part Kit - DIN7985A M5 - PanHead
-
Item No. 105173
-
Screwdriver - Spare Part Kit - DIN7985A M6 - PanHead
-
Item No. 105174
-
Screwdriver - Spare part Kit - DIN912 M1.6
-
Item No. 105150
-
Screwdriver - Spare Part Kit - DIN912 M2
-
Item No. 105151
-
Screwdriver - Spare Part Kit - DIN912 M2,5
-
Item No. 105152
-
Screwdriver - Spare Part Kit - DIN912 M3
-
Item No. 105153
-
Screwdriver - Spare Part Kit - DIN912 M4
-
Item No. 105154
-
Screwdriver - Spare Part Kit - DIN912 M5
-
Item No. 105155
-
Screwdriver - Spare Part Kit - DIN912 M6
-
Item No. 105156
-
Screwdriver - Spare Part Kit - ISO 14586 C, T-25, 10#
-
Item No. 109704
-
Screwdriver - Spare Part Kit - ISO 14586 C, T15, 6#
-
Item No. 109703
-
Screwdriver - Spare Part Kit - ISO 14586 C, T8, M3
-
Item No. 109702
-
Screwdriver - Spare Part Kit - ISO 4042 T15, M4
-
Item No. 109714
-
Screwdriver - Spare Part Kit - ISO 4042 T6, M2.5
-
Item No. 109713
-
Screwdriver - Spare Part Kit - ISO14579 / ISO14580 M3
-
Item No. 105159
-
Screwdriver - Spare Part Kit - ISO14579 / ISO14580 M4 - Sock
-
Item No. 105160
-
Screwdriver - Spare Part Kit - ISO14579 / ISO14580 M5 - Sock
-
Item No. 105161
-
Screwdriver - Spare Part Kit - ISO14579 / ISO14580 M6 - Sock
-
Item No. 105162
-
Screwdriver - Spare Part Kit - ISO14579 M2
-
Item No. 105157
-
Screwdriver - Spare Part Kit - ISO14579 M2,5
-
Item No. 105158
-
Screwdriver - Spare Part Kit - ISO14581 M2
-
Item No. 105163
-
Screwdriver - Spare Part Kit - ISO14581 M2,5
-
Item No. 105164
-
Screwdriver - Spare Part Kit - ISO14581 M3
-
Item No. 105165
-
Screwdriver - Spare Part Kit - ISO14581 M4
-
Item No. 105166
-
Screwdriver - Spare Part Kit - ISO14581 M5
-
Item No. 105167
-
Screwdriver - Spare Part Kit - ISO14581 M6
-
Item No. 105168
-
Screwdriver - Spare Part Kit - WN 5251 T10, M4-6, M4
-
Item No. 109711
-
Screwdriver - Spare Part Kit - WN 5251 T20, M4-6, M5
-
Item No. 109712
-
Screwdriver - Spare Part Kit - WN 5251, T-15, M4-6, M4
-
Item No. 109690
-
Screwdriver - Spare Part Kit - WN 5251, T-20, M4-6, M4
-
Item No. 109693
-
Screwdriver - Spare Part Kit - WN 5251, T-25, M4-6, M6
-
Item No. 109686
-
Screwdriver - Spare Part Kit - WN5451 T25, #8-1/4, #10
-
Item No. 109858
-
Screwdriver - Spare Part Kit - WN5451 T30, #12
-
Item No. 109859
-
Screwdriver - Spare Part Kit - WN5451 T6, #1
-
Item No. 109857
-
Steel Pallet guide side guide plate
-
Item No. 109195
-
Velcro Tape for Cable Management
-
Item No. 101549
-
VG - Blind G1/8
-
Item No. 100710
-
VG - Filter Kit
-
Item No. 100064
-
VG - Fitting QSM-G1/8-4-I
-
Item No. 102853
-
VG - Suction Cup Fitting - G18 with O-ring, 5 pcs.
-
Item No. 105086
-
VG – Suction Cup Kit – 10xØ15 mm
-
Item No. 100297
-
VG – Suction Cup Kit – 10xØ30 mm
-
Item No. 100298
-
VG – Suction Cup Kit – 10xØ40 mm
-
Item No. 100296
-
VGC10 - Adjustment Adapter Plate Kit
-
Item No. 106623
-
VGC10 - Distancer Kit - G1/8
-
Item No. 106622
-
VGC10 - O-ring Øi55x1,5mm SI-50
-
Item No. 100137
-
VGP30 - Filter Kit
-
Item No. 114733
-
VGP30 - Filter-Regulator and Ø10 tube connection Kit
-
Item No. 114743
-
VGP30 - G3/8 blinds
-
Item No. 114672
-
VGP30 - Suction Cup Check Valve Kit - 4xØ50 mm
-
Item No. 115209
-
VGP30 - Suction Cup Fittings G3/8
-
Item No. 114734
-
VGP30 – Suction Cup Kit – 10xØ450mm
-
Item No. 114732